IESNA:LM-63-2002
[TEST]P1505267
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-109)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-06-WHGL-PS (4000K_L24_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 24,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]23817
TILT=NONE
1 -1 1 37 1 1 1 -1.433333 -1.433333 0
1 1 155.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16539.4 16493 16461.2 16346.8 16161.1 15931.5 15605.7 15103.5 14453.5 13748.4
12907.5 11889.5 10735.7 9430.5 8225 7152.8 6208.7 5362.7 4530.4 3850.3
3009.4 2024 1674.9 1381.7 1113.5 930.3 834.9 782.4 742 687
613.9 531.4 435.1 334.5 227.9 116.9 0
